HUBBELL CANADA
WBP_FT10Y3_PRODIMAGE
WBP_FT10Y3_PRODIMAGE

Kellems Wire Management, FloorTrak Flexible Non-Metallic Cover for Cables, Size 10, Yellow, 3'

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

FT10Y3

Kellems® FloorTrak Flexible Non-Metallic Cover for Cables, Size 10,3'.

  • Flexible and rigid PVC material
  • Protects and reduces trip hazards
  • Available in four different sizes and five PVC colors to blend with the various decors
  • Withstands temperatures of 0°F to +120°F (-18°C to +49°C)

Product details

General

Catalog Number

FT10Y3

Color

EU RoHS Indicator

Yes

Series

FloorTrak Floor Cable Cover

Style

Channel Dim. 1.81" x 1.25"

Type

1-Channel Trak

UPC

783585750293

Dimensions

Length

3 ft

Logistics

Carton Quantity

3