HUBBELL CANADA
KIL_L_LALG
* Representative image
KIL_L_LALG

LALCG - LALC Series Stainless Guard

Brand:

Killark

Catalog ID:

LALCG

Stainless Steel wire guard for LALC that covers and protects the lens.

Stainless Steel wire guard for LALC that covers and protects the lens.

Product details

General

Catalog Number

LALCG

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Stainless Steel

Operating Temperature Celcius Max

40

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40°C to 40°C

Series

  • LAL
  • LALFP
  • WLALFP

Type

Guard

UPC

783936131498

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC