HUBBELL CANADA
BUR_PPHID-264348_LF2027
BUR_PPHID-264348_LF2027

LF1025, Copper - Link Limiter, Pure Cu Replaceable Link Limiter & #M-174 Cordierite Shell Sub Assembly, 150 Amps

Brand:

Burndy

Catalog ID:

LF1025

Pure Cu Replaceable Link Limiter & #M-174 Cordierite Shell Sub Assembly, 150 Amps.

Product details

General

Catalog Number

LF1025

Connector Type

Limiter

UPC

781810000717

UPC 12 Digit

7818100007177

Dimensions

Dimension - Length Overall inch

4.06 in

Electrical Ratings

Amperage Rating

150 A

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

12

Pallet Quantity

5568