HUBBELL CANADA
ACME_PPH_534594_AZ_PRODUCT_IMAGE
* Representative image
ACME_PPH_534594_AZ_PRODUCT_IMAGE

Lug Kit - Max. 37kVA 1Phase/45kVA 3 Phase

Brand:

Acme Electric

Catalog ID:

LUG1

Lug Kit - Max. 37kVA 1Phase/45kVA 3 Phase.

Product details

General

Catalog Number

LUG1

Product Category

Accessories

UPC

047503085318

Dimensions

Dimensions

8.8 in x 7 in x 8.8 in

Height

8.8 in

Length

8.8 in

Weight

6 lb

Width

7 in

Logistics

Carton Quantity

1

Pallet Quantity

54

Resources and downloads