HUBBELL CANADA
BUR_PPHID-264348_LYM34C
BUR_PPHID-264348_LYM34C

LYM34C, Replaceable Link Limiter - Cable To Mole

Brand:

Burndy

Catalog ID:

LYM34C

Molimiter Replaceable Link, 500 KCMIL, Tin Plated, 20 Index.

Product details

General

Catalog Number

LYM34C

Connector Type

Limiter

Die Index

20

Feature - Barrel Style

Tapered

Insulation

Y

Material

Copper Alloy

Plated

Y

Plating Type

Tin

Trade Name

MOLIMITERâ„¢

UPC

781810000809

UPC 12 Digit

7818100008099

Dimensions

Dimension - B Length fraction

1-1/4 in

Dimension - B Length inch

1.25 in

Dimension - Length Overall inch

14.25 in

Conductor Related

Conductor - AL Str Size

500 kcmil

Conductor - AL Str Size Range

500 kcmil

Conductor - Copper Str Size

500 kcmil

Conductor - Copper Str Size Range

500 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Pallet Quantity

576