HUBBELL CANADA
Image of 70615IG Locking Devices, Isolated Ground Industrial, Flush Receptacle, 15A 250V, 2-Pole 3-Wire Grounding, L6-15R, Screw Terminal, Orange
Image of 70615IG Locking Devices, Isolated Ground Industrial, Flush Receptacle, 15A 250V, 2-Pole 3-Wire Grounding, L6-15R, Screw Terminal, Orange

Locking Devices, Isolated Ground Industrial, Flush Receptacle, 15A 250V, 2-Pole 3-Wire Grounding, L6-15R, Screw Terminal, Orange

Brand: Bryant

Catalog ID: 70615IG

Locking Devices, Isolated Ground Industrial, Flush Receptacle, 15A 250V, 2-Pole 3-Wire Grounding, L6-15R, Screw Terminal, Orange

  • Reinforced thermoplastic construction
  • Single piece, all brass contacts
  • All terminals are back and side wired
  • Brass mounting strap with stainless steel grounding clip

Product details

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

70615IG

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

15A Single Receptacle

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Series

Locking

Style

Isolated Ground

Type

Single Receptacle

UPC

781786616325

Dimensions

Dimensions

3.28 in x 1.41 in x 1.01 in

Display Size

Standard Sized Product

Height

1.01 in

Length

3.28 in

Width

1.41 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Terminal Screws

Current Rating

15 A

Phase

Single Phase

Voltage Rating

250 V

Voltage Rating Description

250V

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #8 AWG

Certifications And Compliance

Nema Rating

L6-15R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10