HUBBELL CANADA
Image of 71430IG Locking Devices, Isolated Ground, Industrial, Flush Receptacle, 30A 125/250V, 3-Pole 4-Wire Grounding, L14-30R, Screw Terminal, Orange
Image of 71430IG Locking Devices, Isolated Ground, Industrial, Flush Receptacle, 30A 125/250V, 3-Pole 4-Wire Grounding, L14-30R, Screw Terminal, Orange

Locking Devices, Isolated Ground, Industrial, Flush Receptacle, 30A 125/250V, 3-Pole 4-Wire Grounding, L14-30R, Screw Terminal, Orange

Brand: Bryant

Catalog ID: 71430IG

Locking Devices, Isolated Ground, Industrial, Flush Receptacle, 30A 125/250V AC, 3-Pole 4-Wire Grounding, L14-30R, Screw Terminal, Orange.

Product details

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

71430IG

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

30A Single Nylon Receptacle

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

Series

Locking

Style

Isolated Ground

Type

Single Receptacle

UPC

781786695344

Dimensions

Dimensions

3.28 in x 1.70 in x 1.24 in

Display Size

Standard Sized Product

Height

1.24 in

Length

3.28 in

Width

1.7 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Terminal Screws

Current Rating

30 A

Phase

Single Phase

Voltage Rating

125/250 V

Voltage Rating Description

125/250V AC

Conductor Related

Number Of Wires

4-Wire

Wire Size

#14 AWG to #8 AWG

Certifications And Compliance

Nema Rating

L14-30R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10