ACME_T2535183S_01_PRODIMAGE
ACME_T2535183S_01_PRODIMAGE
ACME_T2535183S_02_PRODIMAGE

Low Voltage Distribution Transformer - Single Phase, 190/200/208/220 X 380/400/416/440 - 120/240V, 15kVA

Brand:

Acme Electric

Catalog ID:

TF252796S

Low Voltage Distribution Transformer - Single Phase, 190/200/208/220 X 380/400/416/440 - 120/240V, 15kVA.

Product details

General

CE Compliant
CE Marked
Construction
Encapsulated
Electrostatic Shield
Shielded
kVA
15
Max Temperature Rise
115 Degrees Celsius
Mounting Type
Wall
Primary Voltage
190 / 200 / 208 / 220 X 380 / 400 / 416 / 440 V
Product Category
Dry Type Distribution Transformer
Secondary Voltage
120/240 V
UL Insulation Class
180°C
UPC
047503190654
Winding Material
AL

Dimensions

Dimensions
11.59 in x 14.12 in x 16.94 in
Height
16.94 in
Length
11.59 in
Weight
170 lb
Width
14.12 in

Electrical Ratings

Frequency Rating
50/60 Hz
Primary Voltage
190/200/208/220 X 380/400/416/440 V

Certifications And Compliance

CE Compliant
CE Marked
CSA Standard
C22.2 No. 47
Nema Rating
NEMA 3R
UL Standard
UL 506

Logistics

Carton Quantity
1
Pallet Quantity
6