HUBBELL CANADA
Image of MBD1HV Masonry Box 2.25X4X3.375 In. 1G 347V, MBD1HV
Image of MBD1HV Masonry Box 2.25X4X3.375 In. 1G 347V, MBD1HV
play
3D View
Clearance

Masonry Box 2.25X4X3.375 In. 1G 347V, MBD1HV

OR

Brand: TradeSelect

Catalog ID: MBD1HV

MASONRY BOX 2.25X4X3.375IN 1G 347V

Product details

General

Catalog Number

MBD1HV

UPC

626463002629

Resources and downloads

Media

3D AR Model