HUBBELL CANADA
Image of MBD4K Masonry Box, 3-1/2 In. Deep, 84 Cu. In., 4-Gang Masonry Box, 7-7/16 In. Width, 3-3/4 Height, Raised Ground Screw, With Concentric, 1/2 & 3/4 In. Ko (5-Pack), MBD4K
Image of MBD4K Masonry Box, 3-1/2 In. Deep, 84 Cu. In., 4-Gang Masonry Box, 7-7/16 In. Width, 3-3/4 Height, Raised Ground Screw, With Concentric, 1/2 & 3/4 In. Ko (5-Pack), MBD4K
play
3D View
Image of MBD4K Masonry Box, 3-1/2 In. Deep, 84 Cu. In., 4-Gang Masonry Box, 7-7/16 In. Width, 3-3/4 Height, Raised Ground Screw, With Concentric, 1/2 & 3/4 In. Ko (5-Pack), MBD4K

Masonry Box, 3-1/2 In. Deep, 84 Cu. In., 4-Gang Masonry Box, 7-7/16 In. Width, 3-3/4 Height, Raised Ground Screw, With Concentric, 1/2 & 3/4 In. Ko (5-Pack), MBD4K

Brand: TradeSelect

Catalog ID: MBD4K

Masonry Box, 3-1/2 in. Deep, 84 Cu. In., 4-Gang Masonry Box, 7-7/16 in. Width, 3-3/4 Height, Raised ground screw, with Concentric, 1/2 & 3/4 in. KO (5-Pack)

Partition MBD-P is designed for use with MBD-2, MBD-3 and MBD-4 boxes, Once these partitions are installed, the masonry box meets Canadian Electrical Code requirements specified in

Product details

General

Application

Masonry boxes are used for the flush installation of devices in masonry construction.

Bracket Type

No Bracket

Catalog Number

MBD4K

Color

Drawn or Welded

Welded

Gangable

No

Knockouts

31 x ½-3/4 in Comb ination, 1 x 1/2-3/4-1 in Comb ination

Knockouts - Bottom

8 x ½-3/4in Combination

Knockouts - End

15 x ½-3/4in Combination, 1 x 1/2-3/4-1in Combination

Knockouts - Side

8 x ½-3/4in Combination

Material

Steel

Number of Gang(s)

4-Gang

Plaster Ears

No

Type

Masonry Box, Box

UPC

626463002704

Wiring System

Conduit

Dimensions

Actual Depth

3.516 in

Raised Ground

Yes

Weight

1.91 lb

Certifications And Compliance

Certified Listed

CSA

Logistics

Carton Quantity

5

Pallet Quantity

375

Resources and downloads

Media

3D AR Model