HUBBELL CANADA
Image of MBDP Partition, 3-3/4 In. Height (50-Pack), MBDP
Image of MBDP Partition, 3-3/4 In. Height (50-Pack), MBDP
play
3D View
Image of MBDP Partition, 3-3/4 In. Height (50-Pack), MBDP

Partition, 3-3/4 In. Height (50-Pack), MBDP

Brand: TradeSelect

Catalog ID: MBDP

Partition, 3-3/4 in. Height (50-Pack)

Partition MBD-P is designed for use with MBD-2, MBD-3 and MBD-4 boxes, Once these partitions are installed, the masonry box meets Canadian Electrical Code requirements specified in clause 12-3034, allowing the installation of devices connected to different power sources within the same box

Product details

General

Application

Partition For use with masonry box in MBD series

Bracket Type

No Bracket

Catalog Number

MBDP

Color

Drawn or Welded

Welded

Gangable

No

Material

Steel

Plaster Ears

No

Type

Box Divider, Accessories

UPC

626463002773

Dimensions

Actual Depth

0.052 in

Raised Ground

No

Weight

0.18 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

50

Resources and downloads

Media

3D AR Model