HUBBELL CANADA
Hubbell Canada_MBS2K_image
Hubbell Canada_MBS2K_image
play
3D View

Masonry Box, 2-1/2 In. Deep, 28 Cu. In., 2-Gang Masonry Box, 3-13/16 In. Width, 3-3/4 Height, Raised Ground Screw, With Concentric, 1/2 & 3/4 In. Ko (10-Pack), MBS2K

Brand:

TradeSelect

Catalog ID:

MBS2K

Masonry Box, 2-1/2 in. Deep, 28 Cu. In., 2-Gang Masonry Box, 3-13/16 in. Width, 3-3/4 Height, Raised ground screw, with Concentric, 1/2 & 3/4 in. KO (10-Pack).

Product details

General

Application

Masonry boxes are used for the flush installation of devices in masonry construction.

Bracket Type

No Bracket

Catalog Number

MBS2K

Color

Drawn or Welded

Welded

Gangable

No

Knockouts

12 x ½-3/4 in Comb ination

Knockouts - Bottom

4 x ½-3/4in Combination

Knockouts - End

4 x ½-3/4in Combination

Knockouts - Side

4 x ½-3/4in Combination

Material

Steel

Number of Gang(s)

2-Gang

Plaster Ears

No

Type

Masonry Box, Box

UPC

626463002841

Wiring System

Conduit

Dimensions

Actual Depth

2.53 in

Raised Ground

Yes

Weight

0.86 lb

Certifications And Compliance

Certified Listed

CSA

Logistics

Carton Quantity

10

Pallet Quantity

990

Resources and downloads

3D AR Model