HUBBELL CANADA
Hubbell Canada_mbs-4k_image
Hubbell Canada_mbs-4k_image
play
3D View

Masonry Box, 2-1/2 In. Deep, 56 Cu. In., 4-Gang Masonry Box, 7-7/16 In. Width, 3-3/4 Height, Raised Ground Screw, With Concentric, 1/2 & 3/4 In. Ko (5-Pack), MBS4K

Brand:

TradeSelect

Catalog ID:

MBS4K

Masonry Box, 2-1/2 in. Deep, 56 Cu. In., 4-Gang Masonry Box, 7-7/16 in. Width, 3-3/4 Height, Raised ground screw, with Concentric, 1/2 & 3/4 in. KO (5-Pack).

Product details

General

Application

Masonry boxes are used for the flush installation of devices in masonry construction.

Bracket Type

No Bracket

Catalog Number

MBS4K

Color

Drawn or Welded

Welded

Gangable

No

Knockouts

20 x ½-3/4 in Comb ination

Knockouts - Bottom

8 x ½-3/4in Combination

Knockouts - End

8 x ½-3/4in Combination

Knockouts - Side

4 x ½-3/4in Combination

Material

Steel

Number of Gang(s)

4-Gang

Plaster Ears

No

Type

Masonry Box, Box

UPC

626463002865

Wiring System

Conduit

Dimensions

Actual Depth

2.53 in

Raised Ground

Yes

Weight

1.49 lb

Certifications And Compliance

Certified Listed

CSA

Logistics

Carton Quantity

5

Pallet Quantity

495

Resources and downloads

3D AR Model