Brand: TradeSelect
Catalog ID: MBS6K
Application
Masonry boxes are used for the flush installation of devices in masonry construction.
Bracket Type
No Bracket
Catalog Number
MBS6K
Color
Drawn or Welded
Welded
Gangable
No
Knockouts
28 x ½-3/4 in Comb ination
Knockouts - Bottom
12 x ½-3/4in Combination
Knockouts - End
12 x ½-3/4in Combination
Knockouts - Side
4 x ½-3/4in Combination
Material
Steel
Number of Gang(s)
6-Gang
Plaster Ears
No
Type
Masonry Box, Box
UPC
626463002889
Wiring System
Conduit
Actual Depth
2.53 in
Raised Ground
Yes
Weight
2.13 lb
Certified Listed
CSA
Carton Quantity
1
Pallet Quantity
189