HUBBELL CANADA
KIL_F_MC2X_left angled
KIL_F_MC2X_left angled
play
3D View
play
MC2X Product Video
+2
MC2X Product Video

MC2X1B - MC2X Series - Aluminum Cable Connector Slim 1/2" NPT Resin Barrier

Brand:

Killark

Catalog ID:

MC2X1B

MC2X Series - Aluminum Cable Connector Slim 1/2" NPT Resin Barrier.

  • Patent pending damming solution for superior barrier seal
  • Copper-free aluminum construction for harsh and corrosive atmospheres
  • New design allows for Type 3, 4X, 6 ratings along with IP66 and IPx8 protection
  • For use with armored and unarmored cable types
  • Traditional hand-mix putty epoxy comes standard

La nouvelle série MC2X est conçue exclusivement pour les câbles soudés armés ou non armés, à gaine interverrouillée et ondulée en continu, et sert de barrière pour les emplacements dangereux. Cette série offre maintenant un composé de résine Hawke Express et CELOX simple d'utilisation pour la fabrication de la gaine.

Product details

General

Catalog Number

MC2X1B

EU RoHS Indicator

Contact Manufacturer

Finish Type

Naturel

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

MC2X

Type

UPC

783936179865

Dimensions

Hub Size

1/2"

Conductor Related

Cable Range

.51 - .63 in

Logistics

Carton Quantity

20

Resources and downloads

Videos

play
MC2X Product Video
play
MC2X Product Video

3D AR Model