HUBBELL CANADA
WBP_MCCBP175_PRODIMAGE
WBP_MCCBP175_PRODIMAGE

Cabinet Components, Filler Panel, 1.75"

Brand:

Hubbell Premise Wiring

Catalog ID:

MCCBP175

Cabinet Components, Filler Panel, 1.75".

Product details

General

Catalog Number

MCCBP175

EU RoHS Indicator

Yes

Specifications

  • Color - Black
  • Material - Aluminum

Type

Filler Panels

UPC

662620783710

Certifications And Compliance

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern

Logistics

Carton Quantity

1

Pallet Quantity

640

Resources and downloads