WBP_MCCMV9OS10_PRODIMAGE
WBP_MCCMV9OS10_PRODIMAGE

Cable Management Accessory, VELCRO Brand Fastener, Screw Mount, Orange, 9" Length

Brand:

Hubbell Premise Wiring

Catalog ID:

MCCMV9OS10

Cable Management Accessory, VELCRO Brand Fastener, Screw Mount, Orange, 9" Length.

Velcro Fastener

Product details

General

Application
Cable Management
EU RoHS Indicator
Yes
Item Type
Cable Management Accessories
Lock Mechanism
Hook & Loop
Material
Nylon
Tensile Strength
600 lb.
UPC
662620801643

Dimensions

Length
9 in
Thickness
0.065

Logistics

Carton Quantity
5

Resources and downloads