HUBBELL CANADA
BUR_SKU_MD78
BUR_SKU_MD78

HYTOOL™ Hand-Operated Crimper, Polymer Handles, #14 - 4/0 AWG, Permanent O and D3 grooves

Brand:

Burndy

Catalog ID:

MD78

Crimper, Polymer Handles, #14-4/0 AWG, Permanent O & D3 Grooves.

  • Ergonomically designed, one-piece, composite polymer handles
  • Comfort grip handles
  • Time-proven steel jaw designs
  • No tool adjustment required
  • 99,000 crimp/cycle life
  • Positive lock, spring loaded die retainer buttons
  • PTFE impregnated steel/bronze bushings and stainless steel pins
  • Electroless nickel plated jaws and jaw links

Caractéristiques : Poignées ergonomiques en polymère composite monobloc, poignées confortables, mâchoires en acier éprouvées, aucun réglage d'outil nécessaire, durée de vie de 99 000 agrafes-câbles, verrouillage positif, boutons de maintien de la matrice à ressort, rainure permanente de la matrice D3,

Product details

General

Application

Application - For Use On

Copper, Aluminum, ACSR, Steel, Copperweld, Alumoweld, 6201, 5005, Compressed and Compact Conductors

Catalog Number

MD78

Crimp Force Capacity

4.5 ton

Die Type

W and X Die

EU RoHS Indicator

Yes

Tool Type

Hand Operated Crimper

Trade Name

POSI-PRESS™ HYTOOL™

UPC

781810010907

UPC 12 Digit

7818100109077

Dimensions

Dimensions

25.00 in x 4.50 in x 2.00 in

Height

2 in

Length

25 in

Weight

7 lb

Width

4.5 in

Conductor Related

Crimping Ranges

Taps: Copper: #10 sol. to 2/0 str., Aluminum & ACSR: #14 sol. to 4/0 ACSR; Stirrups: #6 to 4/0 ACSR; Overhead Full Tension Deadends, Full Tension Splices and Terminals: #10 str. to 4/0 ACSR; Installs Splices, Taps or Terminations: #8 to 500 kcmil Copper Stranded, #8 to 350 kcmil Copper Flex, #8 to 350 kcmil Aluminum

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Package Contents

Tool only

Resources and downloads