text.skipToContent text.skipToNavigation

MOD™ 2L LED Perimeter Wall/Slot®

By Litecontrol 

Collection Name:  MOD

By Litecontrol
Collection Name:  MOD
The MOD™ 2L LED Perimeter Wall/Slot® (2L-WS-D) is part of the MODx family, which is an affordably-priced, full-featured offering with best-in-class attention to detail.
  • Perimeter mount with 4 regression depths
  • Variable Intensity technology provides specifiable lumen output/wattage
  • 2 SDCM color variation

Product Details

General

Aperture 2 in
Color Rendering Index (CRI)
  • 80 CRI
  • 90 CRI
Color Temperature
  • 2700 K
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
  • SpectraSync
Controls - Networked NX Distributed Intelligence
Dimming Protocol
  • 0-10V
  • Lutron EcoSystem Digital
  • DALI
  • DALI 2.0
Dimming Range
  • 0%
  • 1%
  • 5%
  • Step-Dimming
Light Distribution Direct
Light Source LED
Mounting Type Perimeter
SpectraSync™ Color Tuning
  • Tunable White
  • Dim-to-Warm
Warranty Length
  • LED boards - 5 years
  • LED drivers (standard) - 5 years
  • LED drivers (Lutron) - 3 years

Dimensions

Width 2.0 in

Electrical Ratings

Lumens Per Watt 96 - 102
Voltage Rating
  • Universal Voltage - 120 through 277 V
  • 347 V
Wattage 2.9 - 8.6 W

Certifications and Compliance

Compliance
  • Buy American (TAA) 52.225-11
  • Buy American 52.225-9

Resources and Downloads

Photometry (12)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
2L-WSx-D-4-SOF-X-CX-35K-D030
3500 °K 80 CRI 1200 lm 97 12 W Direct: Lambertian
2L-WSx-D-4-SOF-X-CX-35K-D035
3500 °K 80 CRI 1400 lm 98 14 W Direct: Lambertian
2L-WSx-D-4-SOF-X-CX-35K-D040
3500 °K 80 CRI 1600 lm 99 16 W Direct: Lambertian
2L-WSx-D-4-SOF-X-CX-35K-D045
3500 °K 80 CRI 1800 lm 99 18 W Direct: Lambertian
2L-WSx-D-4-SOF-X-CX-35K-D050
3500 °K 80 CRI 2000 lm 100 20 W Direct: Lambertian
2L-WSx-D-4-SOF-X-CX-35K-D055
3500 °K 80 CRI 2200 lm 100 22 W Direct: Lambertian
2L-WSx-D-4-SOF-X-CX-35K-D060
3500 °K 80 CRI 2400 lm 99 24 W Direct: Lambertian
2L-WSx-D-4-SOF-X-CX-35K-D065
3500 °K 80 CRI 2600 lm 99 26 W Direct: Lambertian
2L-WSx-D-4-SOF-X-CX-35K-D070
3500 °K 80 CRI 2800 lm 98 28 W Direct: Lambertian
2L-WSx-D-4-SOF-X-CX-35K-D075
3500 °K 80 CRI 3000 lm 98 31 W Direct: Lambertian
2L-WSx-D-4-SOF-X-CX-35K-D080
3500 °K 80 CRI 3200 lm 98 33 W Direct: Lambertian
2L-WSx-D-4-SOF-X-CX-35K-D085
3500 °K 80 CRI 3400 lm 97 35 W Direct: Lambertian