BUR_CSGO_PRODIMAGE
BUR_CSGO_PRODIMAGE

CSGO15210, Cold Shrink Medium Voltage Termination Kit, 15kV Outdoor Industrial

Brand:

Burndy

Catalog ID:

CSGO15210

The Type CSGO15 Series of cold shrink termination kits provide the same benefits of the Type CSGO58 series - but suitable for 15 kV Outdoor Industrial applications. Conforms to IEEE-48-1996, Class 1 and ISO/IEC 17025 Standards. Test reports available upon request

Product details

General

Application
Boot Type
NO
Environmental Conditions
Material
Caoutchouc de silicone
Pin Type
N/A
Series
G
Terminal Type
N/A
Type
UPC
621945584440

Electrical Ratings

Phase
1-Phase
Voltage Rating
15 kV

Conductor Related

Conductor Range
  • 5-8kV: 1/0-4/0 AWG
  • 15kV: #2-1/0 AWG

Logistics

Carton Quantity
1
Pallet Quantity
72