HUBBELL CANADA
BUR_CSJ_CSUDO-B_PRODIMAGE
BUR_CSJ_CSUDO-B_PRODIMAGE

CSUDO252810250B, Cold Shrink Med Volt Termination Kit, 25-28kV Utility, Bare Concentric Neutral Outdoor Sleeve Only

Brand:

Burndy

Catalog ID:

CSUDO252810250B

The Type CSUDO2528-B Series of Bare Concentric Neutral 25-28 kV Sleeve (Outdoor) Only cold shrink termination kits feature a geometric stress cone for exceptional performance. Kit includes outdoor cold shrink termination, center endseal termination, and installation guide. Conforms to IEEE-48-2009, Class 1 and ISO/IEC 17025 Standards. Test reports available upon request.

  • Rip and Grip Does not require heat gun or any installation tools
  • Spiral rip cord design provides for easy installation with effortless unwinding providing for fast removal of the hold-out core, Rip cord is recyclable
  • All kits supplied with indoor cold shrink termination, center endseal termination, and installation guide
  • Quick, easy, cost effective installation utilizing one-piece terminator design
  • Test reports available upon request

Product details

General

Application

Boot Type

NO

Catalog Number

CSUDO252810250B

Environmental Conditions

Material

Caoutchouc de silicone

Pin Type

N/A

Series

UD-BCN

Terminal Type

N/A

Type

UPC

621945584860

Electrical Ratings

Phase

1-Phase

Voltage Rating

25/28 kV

Conductor Related

Conductor Range

1/0 AWG - 250 kcmil

Logistics

Carton Quantity

3

Pallet Quantity

84