BUR_CSJ_CSUDO-B_PRODIMAGE
BUR_CSJ_CSUDO-B_PRODIMAGE

CSUDO3510350J, Cold Shrink Medium Voltage Termination Kit, 35kV Utility, Jacketed Concentric Neutral Outdoor Sleeve Only

Brand:

Burndy

Catalog ID:

CSUDO3510350J

The Type CSUDO35-J Series of Jacketed Concentric Neutral 35 kV Sleeve (Outdoor) Only cold shrink termination kits feature a geometric stress cone for exceptional performance. Kit includes outdoor cold shrink termination, center endseal termination, and installation guide. Conforms to IEEE-48-2009, Class 1 and ISO/IEC 17025 Standards. Test reports available upon request.

Product details

General

Application
Boot Type
NO
Environmental Conditions
Material
Caoutchouc de silicone
Pin Type
N/A
Series
UD-JCN
Terminal Type
N/A
Type
UPC
621945579781

Electrical Ratings

Phase
1-Phase
Voltage Rating
35 kV

Conductor Related

Conductor Range
  • 5-8kV: 750-1000 kcmil
  • 15kV: 350-750 kcmil
  • 25-28kV: 250-500 kcmil
  • 35kV: 1/0 AWG-350 kcmil

Logistics

Carton Quantity
1
Pallet Quantity
20