HUBBELL CANADA
WA-FSD
* Representative image
WA-FSD

N12 Double Door Freestanding 60X48X18 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

WA604818FSD

N12 Double Door Freestanding 60X48X18 Carbon Steel - Gray.

Designed to protect electrical and electronic controls, components and instruments in typical industrial environments. Enclosure protects enclosed equipment from dust, dirt, oil and dripping water. These enclosures are used in machine tool applications for housing motor starters, drivers, contactors, PLC's, as well as a wide variety of other electrical and electronic equipment found in automotive, pulp and paper, wood products, textile and similar industries.

Product details

General

Application

Designed to protect electrical and electronic controls, components, and instruments in typical industrial environments. Enclosures protect enclosure equipment from dust, dirt, oil, and dripping water. These enclosures are used in machine tool applications

Catalog Number

WA604818FSD

Color

Construction

Continuously Welded Seams

Cover Type

Door

EU RoHS Indicator

Yes

Finish Type

Textured

Latches Type

3 Point Keylocking-Padlocking Combo

Material

Carbon Steel

Mounting Type

Freestanding

Number of Doors (Fixed)

2

Type

Enclosure

UPC

786725450053

Dimensions

Actual Depth

18.12 in

Actual Height

60.12 in

Actual Width

48.12 in

Depth

18 in

Height

60 in

Weight

430 lb

Width

48 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

12

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads