HUBBELL CANADA
Image of WA907236FSD N12 Double Door Freestanding 90X72X36 Carbon Steel - Gray
* Representative image
Image of WA907236FSD N12 Double Door Freestanding 90X72X36 Carbon Steel - Gray

N12 Double Door Freestanding 90X72X36 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: WA907236FSD

N12 Double Door Freestanding 90X72X36 Carbon Steel - Gray

Designed to protect electrical and electronic controls, components and instruments in typical industrial environments. Enclosure protects enclosed equipment from dust, dirt, oil and dripping water. These enclosures are used in machine tool applications for housing motor starters, drivers, contactors, PLC's, as well as a wide variety of other electrical and electronic equipment found in automotive, pulp and paper, wood products, textile and similar industries.

  • Designed to protect electrical and electronic controls, components and instruments in typical industrial environments
  • Enclosure protects enclosed equipment from dust, dirt, oil and dripping water
  • These enclosures are used in machine tool applications for housing motor starters, drivers, contactors, PLC's, as well as a wide variety of other electrical and electronic equipment found in automotive, pulp and paper, wood products, textile and similar industries.

Product details

General

Application

Designed to protect electrical and electronic controls, components, and instruments in typical industrial environments. Enclosures protect enclosure equipment from dust, dirt, oil, and dripping water. These enclosures are used in machine tool applications

Catalog Number

WA907236FSD

Color

Construction

Continuously Welded Seams

Cover Type

Door

EU RoHS Indicator

No

Finish Type

Textured

Latches Type

3 Point Keylocking-Padlocking Combo

Material

Carbon Steel

Mounting Type

Freestanding

Number of Doors (Fixed)

2

Type

Enclosure

UPC

786725451104

Dimensions

Actual Depth

36.12 in

Actual Height

90.12 in

Actual Width

72.12 in

Depth

36 in

Height

90 in

Weight

1000 lb

Width

72 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

12

UL Listed

Yes

Logistics

Carton Quantity

1