Brand: Wiegmann
Catalog ID: WA244208WF
Intended for use in housing electrical and electronic controls, instruments, components and associated wiring, these enclosures incorporate double-hinged doors which provide convenient access. Designed for indoor use in protecting components from dust, dirt, oil and water.
Application
Intended for use in housing electronic controls, instruments, components and associated wiring. These enclosures incorporate hinged doors which provide convenient access. Designed for indoor use in protecting components from dust, dirt, oil and water.
Catalog Number
WA244208WF
Color
Construction
Continuously Welded Seams
Cover Type
Door
EU RoHS Indicator
Yes
Finish Type
Textured
Latches Type
Captivated Screws
Material
Carbon Steel
Mounting Type
External Mounting Feet
Number of Doors (Fixed)
2
Type
Enclosure
UPC
786725349005
Depth
8 in
Height
24 in
Weight
94 lb
Width
42 in
Certified Listed
cULus
Nema Rating
12
UL Listed
Yes
Carton Quantity
1