HUBBELL CANADA
Image of WA304810WF N12 Double Door Wall-Mount 30X48X10 Carbon Steel - Gray
* Representative image
Image of WA304810WF N12 Double Door Wall-Mount 30X48X10 Carbon Steel - Gray

N12 Double Door Wall-Mount 30X48X10 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: WA304810WF

N12 Double Door Wall-Mount 30X48X10 Carbon Steel - Gray

Intended for use in housing electrical and electronic controls, instruments, components and associated wiring, these enclosures incorporate double-hinged doors which provide convenient access. Designed for indoor use in protecting components from dust, dirt, oil and water.

Product details

General

Application

Intended for use in housing electronic controls, instruments, components and associated wiring. These enclosures incorporate hinged doors which provide convenient access. Designed for indoor use in protecting components from dust, dirt, oil and water.

Catalog Number

WA304810WF

Color

Construction

Continuously Welded Seams

Cover Type

Door

EU RoHS Indicator

Yes

Finish Type

Textured

Latches Type

Captivated Screws

Material

Carbon Steel

Mounting Type

External Mounting Feet

Number of Doors (Fixed)

2

Type

Enclosure

UPC

786725349159

Dimensions

Depth

10 in

Height

30 in

Weight

127 lb

Width

48 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

12

UL Listed

Yes

Logistics

Carton Quantity

1