HUBBELL CANADA
Image of WA424212WF N12 Double Door Wall-Mount 42X42X12 Carbon Steel - Gray
* Representative image
Image of WA424212WF N12 Double Door Wall-Mount 42X42X12 Carbon Steel - Gray

N12 Double Door Wall-Mount 42X42X12 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: WA424212WF

N12 Double Door Wall-Mount 42X42X12 Carbon Steel - Gray

  • 42X42X12 Carbon Steel - Gray

Product details

General

Application

Intended for use in housing electronic controls, instruments, components and associated wiring. These enclosures incorporate hinged doors which provide convenient access. Designed for indoor use in protecting components from dust, dirt, oil and water.

Catalog Number

WA424212WF

Color

Construction

Continuously Welded Seams

Cover Type

Door

EU RoHS Indicator

Yes

Finish Type

Textured

Latches Type

Captivated Screws

Material

Carbon Steel

Mounting Type

External Mounting Feet

Number of Doors (Fixed)

2

Type

Enclosure

UPC

786725349371

Dimensions

Depth

12 in

Height

42 in

Weight

187 lb

Width

42 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

12

UL Listed

Yes

Logistics

Carton Quantity

1