Brand: Wiegmann
Catalog ID: WA426012WF
Application
Intended for use in housing electronic controls, instruments, components and associated wiring. These enclosures incorporate hinged doors which provide convenient access. Designed for indoor use in protecting components from dust, dirt, oil and water.
Catalog Number
WA426012WF
Color
Construction
Continuously Welded Seams
Cover Type
Door
EU RoHS Indicator
Yes
Finish Type
Textured
Latches Type
Captivated Screws
Material
Carbon Steel
Mounting Type
External Mounting Feet
Number of Doors (Fixed)
2
Type
Enclosure
UPC
786725349401
Depth
12 in
Height
42 in
Weight
250 lb
Width
60 in
Certified Listed
cULus
Nema Rating
12
UL Listed
Yes
Carton Quantity
1