SDN12-PL
* Representative image
SDN12-PL

N12 Single Door Flanged Disconnect 24X25X8 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

SDN12242508PL

N12 Single Door Flanged Disconnect 24X25X8 Carbon Steel - Gray.

Product details

General

Application
These general purpose disconnect enclosures accept major brand disconnect switches and circuit breakers.
Color
Construction
Continuously Welded Seams
EU RoHS Indicator
Yes
Finish Type
Polyester Powder
Latches Type
2-Point
Material
Carbon Steel
Mounting Type
External Mounting Feet
Number of Doors (Fixed)
1
Type
Enclosure
UPC
786725862924

Dimensions

Actual Depth
8.13 in
Actual Width
25.38 in
Depth
8 in
Height
24 in
Weight
57 lb
Width
25 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
12
UL Listed
Yes

Logistics

Carton Quantity
1