SDN12-PL
* Representative image
SDN12-PL

N12 Single Door Flanged Disconnect 36X25X10 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

SDN12362510PL

N12 Single Door Flanged Disconnect 36X25X10 Carbon Steel - Gray.

Product details

General

Application
These general purpose disconnect enclosures accept major brand disconnect switches and circuit breakers.
Color
Construction
Continuously Welded Seams
EU RoHS Indicator
No
Finish Type
Polyester Powder
Latches Type
2-Point
Material
Carbon Steel
Mounting Type
External Mounting Feet
Number of Doors (Fixed)
1
Type
Enclosure
UPC
786725863006

Dimensions

Actual Depth
10.25 in
Actual Width
25.38 in
Depth
10 in
Height
36 in
Weight
89 lb
Width
25 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
12
UL Listed
Yes

Logistics

Carton Quantity
1