HUBBELL CANADA
SDN12-PL
* Representative image
SDN12-PL

N12 Single Door Flanged Disconnect 36X25X8 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

SDN12362508PL

N12 Single Door Flanged Disconnect 36X25X8 Carbon Steel - Gray.

Product details

General

Application

These general purpose disconnect enclosures accept major brand disconnect switches and circuit breakers.

Catalog Number

SDN12362508PL

Color

Construction

Continuously Welded Seams

EU RoHS Indicator

No

Finish Type

Polyester Powder

Latches Type

2-Point

Material

Carbon Steel

Mounting Type

External Mounting Feet

Number of Doors (Fixed)

1

Type

Enclosure

UPC

786725862993

Dimensions

Actual Depth

8.13 in

Actual Width

25.38 in

Depth

8 in

Height

36 in

Weight

72 lb

Width

25 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

12

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads