HUBBELL CANADA
SDN12-PL
* Representative image
SDN12-PL

N12 Single Door Flanged Disconnect 36X32X12 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

SDN12363212PL

N12 Single Door Flanged Disconnect 36X32X12 Carbon Steel - Gray.

Product details

General

Application

These general purpose disconnect enclosures accept major brand disconnect switches and circuit breakers.

Catalog Number

SDN12363212PL

Color

Construction

Continuously Welded Seams

EU RoHS Indicator

Yes

Finish Type

Polyester Powder

Latches Type

2-Point

Material

Carbon Steel

Mounting Type

External Mounting Feet

Number of Doors (Fixed)

1

Type

Enclosure

UPC

786725863044

Dimensions

Actual Depth

12.13 in

Actual Width

31.38 in

Depth

12 in

Height

36 in

Weight

96 lb

Width

31 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

12

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads