HUBBELL CANADA
N1P-PP
* Representative image
N1P-PP

Perforated Panel N1C/RHC/Wagie 10.25 X 12.25, Carbon Steel - White

Brand:

Wiegmann

Catalog ID:

N1P1214PP

Perforated Panel N1C/RHC/Wagie 10.25X12.25 Carbon Steel - White.

The N1P Series perforated back panels are designed for mounting lightweight electrical components. Used primarily in small N1C and RHC enclosures.

White smooth hybrid finish. Panels fit the following enclosures: NEMA 1 Small (NIC), NEMA 3R Small (RHC), NEMA 12 WAGIE. Perforated steel panels are 14 gauge. Accept self-tapping screws - eliminates the need to measure, mark and drill when mounting components. Panels are used for mounting lightweight control components.

Product details

General

Application

Used for mounting lightweight control components.

Catalog Number

N1P1214PP

Color

Construction

Non-Flanged

EU RoHS Indicator

Yes

Finish Type

Smooth Hybrid Paint

Material

Carbon Steel

Mounting Type

Mounting Holes

Series

N1P

Type

Back Panel

UPC

786725866069

Dimensions

Actual Height

0.625 in

Height

1 in

Weight

2.8 lb

Width

13 in

Logistics

Carton Quantity

10

Resources and downloads