HUBBELL CANADA
BUR_PPHID-264291_N2AH4444N
BUR_PPHID-264291_N2AH4444N

N2AH4644N, Substation - Copper Terminal

Brand:

Burndy

Catalog ID:

N2AH4644N

Substation Connectors.

Product details

General

Application

Substation

Catalog Number

N2AH4644N

Connector Type

Terminal

Installation Torque Recommended in-lb

480

Material

Copper Alloy

Material - Hardware

DURIUMâ„¢ Silicon Bronze

One Wrench Installation

Y

Physical Attribute - Pad Configuration

4 x 4 - 4 holes

Physical Attribute - Pad Orientation

Offset

Plated

N

Plating Type

Unplated

UPC

781810117750

UPC 12 Digit

7818101177500

Dimensions

Dimension - B Length inch

3.07 in

Dimension - D inch

4.00 in

Dimension - Height inch

2.50 in

Dimension - Height mm

63.5 mm

Dimension - Hole Size fraction

9/16

Dimension - L Length Overall mm

189 mm

Dimension - Length Overall inch

7.46 in

Dimension - N inch

1.12 in

Dimension - Pad Width inch

4.00 in

Dimension - Width inch

6.50 in

Dimension - Width mm

165 mm

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Connection Combination

Cable to Flat

Conductor - Copper Str Size

1000 kcmil;1250 kcmil;1300 kcmil;1500 kcmil

Conductor - Copper Str Size Range

1000 kcmil-1500 kcmil

Number of Conductors

2

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No