HUBBELL CANADA
WA-GSCG
* Representative image
WA-GSCG

N4 Gasketed Screw-Cover 12X12X4 Carbon Steel - Galvanized

Brand:

Wiegmann

Catalog ID:

WA121204GSCG

N4 Gasketed Screw-Cover 12X12X4 Carbon Steel - Galvanized.

Designed for use as a wiring box, junction box, pull box, and terminal box in many indoor or outdoor applications where dust or moisture is a problelm.

Product details

General

Application

Designed for use as wiring box, junction box, pull box, and terminal box in many indoor or outdoor applications where dust or moisture is a problem.

Catalog Number

WA121204GSCG

Construction

Continuously Welded Seams

Cover Type

Screw Cover

EU RoHS Indicator

No

Finish Type

Galvanized

Material

Carbon Steel

Type

Enclosure

UPC

786725848744

Dimensions

Actual Depth

4.25 in

Actual Height

4.25 in

Actual Width

12.63 in

Cubic Capacity

208 cu.in

Depth

4 in

Height

4 in

Weight

12 lb

Width

13 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

4

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads