WA-GSC
* Representative image
WA-GSC

N4 Gasketed Screw-Cover 12X12X4 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

WA121204GSC

N4 Gasketed Screw-Cover 12X12X4 Carbon Steel - Gray.

Designed for use as a wiring box, junction box, pull box, and terminal box in many indoor or outdoor applications where dust or moisture is a problelm.

Product details

General

Application
Designed for use as wiring box, junction box, pull box, and terminal box in many indoor or outdoor applications where dust or moisture is a problem.
Color
Construction
Continuously Welded Seams
Cover Type
Screw Cover
EU RoHS Indicator
No
Finish Type
Textured
Material
Carbon Steel
Type
Enclosure
UPC
786725848737

Dimensions

Actual Depth
4.25 in
Actual Height
4.25 in
Actual Width
12.63 in
Cubic Capacity
208 cu.in
Depth
4 in
Height
4 in
Weight
12 lb
Width
13 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
4
UL Listed
Yes

Logistics

Carton Quantity
1
Pallet Quantity
63