WA-GSC
* Representative image
WA-GSC

N4 Gasketed Screw-Cover 16X16X8 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

WA161608GSC

N4 Gasketed Screw-Cover 16X16X8 Carbon Steel - Gray.

Designed for use as a wiring box, junction box, pull box, and terminal box in many indoor or outdoor applications where dust or moisture is a problelm.

Product details

General

Application
Designed for use as wiring box, junction box, pull box, and terminal box in many indoor or outdoor applications where dust or moisture is a problem.
Color
Construction
Continuously Welded Seams
Cover Type
Screw Cover
EU RoHS Indicator
Yes
Finish Type
Smooth
Material
Carbon Steel
Type
Enclosure
UPC
786725848799

Dimensions

Actual Depth
11.25 in
Actual Height
11.25 in
Actual Width
12.06 in
Cubic Capacity
1452 cu.in
Depth
11 in
Height
11 in
Weight
25 lb
Width
12 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
4
UL Listed
Yes

Logistics

Carton Quantity
1