HUBBELL CANADA
BUR_PPHID-264291_NA194N
BUR_PPHID-264291_NA194N

NA132N, Substation - Copper Terminal, 1/2" Cu Pipe, 2-Hole

Brand:

Burndy

Catalog ID:

NA132N

Copper Bolted Terminal , Tube to Flat , 1/2" Cu Pipe , 2 Pad Holes , 230 kV.

Product details

General

Application

Substation

Catalog Number

NA132N

Clamping Element Design

Body and Cap

Connector Type

Terminal

Material

Copper Alloy

Material - Hardware

DURIUMâ„¢ Silicon Bronze

One Wrench Installation

Y

Physical Attribute - Number of Holes

2

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

1.5 x 3 - 2 holes

Plated

N

Plating Type

Unplated

UPC

781810002308

UPC 12 Digit

7818100023088

Dimensions

Dimension - B Length inch

2.00 in

Dimension - D inch

3.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height fraction

1-3/4

Dimension - Height inch

1.75 in

Dimension - Height mm

44.5 mm

Dimension - Hole Size fraction

9/16

Dimension - L Length Overall mm

133 mm

Dimension - Length Overall inch

5.25 in

Dimension - N inch

0.63 in

Dimension - Pad Width inch

1.50 in

Dimension - Width fraction

2-1/4 in

Dimension - Width inch

2.25 in

Dimension - Width mm

57 mm

Conductor Related

Conductor - Connection Combination

Tube to Flat

Conductor - Copper Tube EH Size

1/2 IPS

Conductor - Copper Tube EH Size Range

1/2 IPS

Conductor - Copper Tube Std Size

1/2 IPS

Conductor - Copper Tube Std Size Range

1/2 IPS

Conductor Type

  • CU Tube Std-Size
  • CU Tube EH-Size

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

EX