HUBBELL CANADA
BUR_PPHID-264279_NA17A4N
BUR_PPHID-264279_NA17A4N

NA13A2N, Substation - Aluminum Bolted Terminal

Brand:

Burndy

Catalog ID:

NA13A2N

Substation Connectors.

Product details

General

Application

Substation

Catalog Number

NA13A2N

Clamping Element Design

Body and Cap

Connector Type

Terminal

Installation Torque Recommended in-lb

300 LBS/in

Material

Aluminum Alloy

Material - Hardware

Aluminum

One Wrench Installation

Y

Physical Attribute - Number of Holes

2

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

1.50 x 3 - 2 holes

Physical Attribute - Pad Orientation

Straight

Plated

N

Plating Type

Unplated

UPC

781810365311

UPC 12 Digit

7818103653111

Dimensions

Dimension - B Length inch

3.00 in

Dimension - D inch

3.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - G inch

1.30 in

Dimension - Height inch

2.88 in

Dimension - Height mm

73.2 mm

Dimension - Hole Size fraction

9/16

Dimension - L Length Overall mm

159 mm

Dimension - Length Overall inch

6.25 in

Dimension - N inch

0.63 in

Dimension - Pad Width inch

1.50 in

Dimension - Width inch

2.58 in

Dimension - Width mm

66 mm

Conductor Related

Conductor - AL Tube Std Size

1/2 IPS

Conductor - AL Tube Std Size Range

1/2 IPS

Conductor - Connection Combination

Tube to Flat

Conductor - Copper Tube Std Size

1/2 IPS

Conductor - Copper Tube Std Size Range

1/2 IPS

Conductor Type

  • AL Tube Std-Size
  • CU Tube Std-Size

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No