HUBBELL CANADA
BUR_PPHID-264291_NA194N
BUR_PPHID-264291_NA194N

NA142N90, Substation - Copper Terminal

Brand:

Burndy

Catalog ID:

NA142N90

Substation Connectors.

Product details

General

Application

Substation

Catalog Number

NA142N90

Clamping Element Design

Body and Cap

Connector Type

Terminal

Material

Copper Alloy

Material - Hardware

DURIUMâ„¢ Silicon Bronze

One Wrench Installation

Y

Physical Attribute - Number of Holes

2

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

1.65 x 3 - 2 holes

Physical Attribute - Pad Orientation

90 Degree

Plated

N

Plating Type

Unplated

UPC

781810077306

UPC 12 Digit

7818100773066

Dimensions

Dimension - B Length inch

2.00 in

Dimension - D inch

3.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height inch

2.50 in

Dimension - Height mm

63.5 mm

Dimension - Hole Size fraction

9/16

Dimension - L Length Overall mm

142 mm

Dimension - Length Overall inch

5.61 in

Dimension - N inch

0.62 in

Dimension - Pad Width inch

1.63 in

Dimension - Width inch

2.84 in

Dimension - Width mm

72 mm

Physical Attribute - Tongue Angle

90 Degree

Conductor Related

Conductor - Connection Combination

Tube to Flat

Conductor - Copper Tube Std Size

3/4 IPS

Conductor - Copper Tube Std Size Range

3/4 IPS

Conductor Type

  • CU Tube Std-Size
  • CU Tube EH-Size

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Resources and downloads