HUBBELL CANADA
BUR_PPHID-264291_NA194N
BUR_PPHID-264291_NA194N

NA1744NHQ, Substation - Copper Terminal

Brand:

Burndy

Catalog ID:

NA1744NHQ

Substation Connectors.

Product details

General

Application

Substation

Catalog Number

NA1744NHQ

Clamping Element Design

Body and Cap

Connector Type

Terminal

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy

Material - Hardware

DURIUMâ„¢ Silicon Bronze

One Wrench Installation

Y

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

4 x 4 - 4 holes

Plated

N

Plating Type

Unplated

UPC

781810456880

UPC 12 Digit

7818104568800

Dimensions

Dimension - B Length inch

2.69 in

Dimension - D inch

4.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height inch

3.09 in

Dimension - Height mm

78.5 mm

Dimension - Hole Size fraction

9/16

Dimension - L Length Overall mm

180 mm

Dimension - Length Overall inch

7.07 in

Dimension - N inch

1.12 in

Dimension - Pad Width inch

4.00 in

Dimension - Width inch

3.82 in

Dimension - Width mm

97 mm

Conductor Related

Conductor - Connection Combination

Tube to Flat

Conductor - Copper Tube Std Size

1 1/2 IPS

Conductor - Copper Tube Std Size Range

1 1/2 IPS

Conductor Type

  • CU Tube Std-Size
  • CU Tube EH-Size

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No