HUBBELL CANADA
BUR_PPHID-264279_NA17A4N
BUR_PPHID-264279_NA17A4N

NA17A4N, Substation - Aluminum Bolted Terminal

Brand:

Burndy

Catalog ID:

NA17A4N

Al Terminal, 1.75" Spacing, Bolted, Tube to Flat, 1-1/2" IPS, 1.90" Dia, 4 NEMA Pad Holes.

Aluminum alloy terminal for joining copper or aluminum tube to coppper or aluminum pad

Product details

General

Application

For tube to Pad

Catalog Number

NA17A4N

Clamping Element Design

Body and Cap

Connector Type

Terminal

Construction Material - Main

Aluminum Alloy

EU RoHS Indicator

Contact Manufacturer

Installation Torque Recommended in-lb

300 LBS/in

Material

Aluminum Alloy

Material - Hardware

Aluminum

One Wrench Installation

Y

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

3 x 3 - 4 holes

Plated

N

Plating Type

Unplated

Type

NA-A

UPC

781810003749

UPC 12 Digit

7818100037499

Dimensions

Dimension - B Length fraction

4 in

Dimension - B Length inch

4.00 in

Dimension - D inch

3.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - G inch

1.76 in

Dimension - Height fraction

3-7/8

Dimension - Height inch

3.88 in

Dimension - Height mm

98.6 mm

Dimension - Hole Size fraction

9/16

Dimension - L Length Overall mm

191 mm

Dimension - Length Overall inch

7.50 in

Dimension - N inch

0.63 in

Dimension - Pad Width inch

3.00 in

Dimension - Width fraction

3-11/16 in

Dimension - Width inch

3.64 in

Dimension - Width mm

92 mm

Conductor Related

Conductor - AL Tube Std Size

1 1/2 IPS

Conductor - AL Tube Std Size Range

1 1/2 IPS

Conductor - Connection Combination

Tube to Flat

Conductor - Copper Tube Std Size

1 1/2 IPS IPS

Conductor - Copper Tube Std Size Range

1 1/2 IPS IPS

Conductor Type

  • AL Tube Std-Size
  • CU Tube Std-Size

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No