HUBBELL CANADA
BUR_PPHID-264291_NHNT1634
BUR_PPHID-264291_NHNT1634

NHNT1944, Substation Copper T Connector, 90 Degrees, Tube to Cable, 2-1/2" IPS/EHPS Run, 4/0 AWG-1000 kcmil Tap, 230kV

Brand:

Burndy

Catalog ID:

NHNT1944

Cast Cu Alloy T Connector, 8.32 IN L, 2.90 IN W, Bolted, Cu Tube to Cable, 2-1/2 IN IPS/EHPS (Run), 4/0 AWG-1000 KCMIL (Tap), 1/2 IN-13 Bolt Size Dia, 230 kV.

Product details

General

Application

Substation

Catalog Number

NHNT1944

Connector Type

T-Connector

Installation Torque Recommended in-lb

480 lb-in

Material

Copper Alloy, Cast

Material - Hardware

DURIUMâ„¢ Silicon Bronze

One Wrench Installation

Y

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Plated

N

Plating Type

Unplated

Type

Tube to Cable Couplers

UPC

781810002773

UPC 12 Digit

7818100027733

Dimensions

Dimension - B Length fraction

2-69/100 in

Dimension - B Length inch

2.69 in

Dimension - Height fraction

3-16/25 in

Dimension - Height inch

3.64 in

Dimension - Height mm

92.5 mm

Dimension - L Length Overall mm

211 mm

Dimension - Length BB inch

2.88 in

Dimension - Length Overall inch

8.32 in

Dimension - Width fraction

2-9/10 in

Dimension - Width inch

2.90 in

Dimension - Width mm

74 mm

Conductor Related

Conductor - Connection Combination

Tube to Cable

Conductor - Copper Str Tap

4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil

Conductor - Copper Str Tap Range

4/0 AWG-1000 kcmil

Conductor - Copper Tube Std Run

2 1/2 IPS

Conductor - Copper Tube Std Run Range

2 1/2 IPS

Conductor Type

  • CU Tube Std-Run
  • CU C Str-Run
  • CU C Solid-Run
  • CU C Str-Tap
  • CU C Solid-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No