HUBBELL CANADA
BUR_PPHID-264275_NS1515
BUR_PPHID-264275_NS1515

Substation - Copper Coupler - Straight

Brand:

Burndy

Catalog ID:

NS1515

Cast Cu Alloy Bolted Coupler,1" IPS, Silicon Bronze H/W.

Product details

General

Application

Substation

Catalog Number

NS1515

Connector Type

Couplers

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy, Cast

Material - Hardware

Silicon Bronze

One Wrench Installation

Y

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Physical Attribute - Pad Orientation

Straight

Plated

N

Plating Type

Unplated

Type

Tube to Tube Couplers

UPC

781810002537

UPC 12 Digit

7818100025377

Dimensions

Dimension - B Length inch

2.13 in

Dimension - Height inch

2.13 in

Dimension - Height mm

54.1 mm

Dimension - L Length Overall mm

108 mm

Dimension - Length BB inch

2.13 in

Dimension - Length Overall inch

4.25 in

Dimension - Width inch

2.75 in

Dimension - Width mm

70 mm

Conductor Related

Conductor - Connection Combination

Tube to Tube

Conductor - Copper Tube Std Run

1 IPS

Conductor - Copper Tube Std Size

1 IPS

Conductor - Copper Tube Std Size Range

1 IPS

Conductor - Copper Tube Std Tap

1 IPS

Conductor Type

CU Tube Std-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Resources and downloads