HUBBELL CANADA
WBP_NS732I_PRODIMAGE
WBP_NS732I_PRODIMAGE

Plate with Jack, 1-Gang, 6-Position 6- Conductor, Screw Terminals, Electric Ivory

Brand:

Hubbell Premise Wiring

Catalog ID:

NS732I

Plate with Jack, 1-Gang, 6-Position 6- Conductor, Screw Terminals, Electric Ivory.

  • Meets FCC part 68
  • Convenient screw down terminals
  • High impact-resistant thermoplastic plate

Standard Product

Product details

General

Application

Communications

Catalog Number

NS732I

Color

Contact

Phosphor Bronze

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

1) 6-Position 6-Conductor Jack

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Size

Standard

Specifications

  • Device Type - 6-Position, 6-Conductor
  • Style - Standard

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Voice

UPC

883778501364

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Screw Terminals

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Resources and downloads