FPTV Enclosure, Screw On Cover, White
Buy now
Brand:
Hubbell Premise Wiring
Catalog ID:
NSAV6C
FPTV Enclosure Screw-On Cover.
Trim Ring Covers Rough-In
Easily Mounts to Studs or Sheetrock
Sheet Metal Base With White Powder Coat Finish
Produit standard
Product details
Resources and downloads
Product details
General
Accessory Type
Cover
Application - For Use On
Audio Video
Color
White
Blanc
Construction
Stamped
EU RoHS Indicator
Yes
Item Type
FPTV Connection Enclosure
Material - Mounting Hardware
Mounting Screws
Series
FPTV
Size
2-Gang
Type
UPC
883778504501
Dimensions
Display Size
Standard Sized Product
Certifications And Compliance
Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM
Logistics
Carton Quantity
10
Pallet Quantity
2750
Resources and downloads
Specifications
Download All
NSAV6C Specification Sheet
NSAV6C Specification Sheet
Catalogs
Premise Wiring Catalog
Catalog Page
Download All
PREM R26 Catalog Page
PREM S3 CatalogPage
PREM N16 CatalogPage
PREM T26 CatalogPage
PREM V3 CatalogPage
Literature
Power and AV Wall Boxes