HUBBELL CANADA
KIL_L_NV2GG-S_compact_guard
KIL_L_NV2GG-S_compact_guard

NV2GG-S - NV2 Series - Gray Non-Metallic Guard

Brand:

Killark

Catalog ID:

NV2GG-S

NV2 Series - Gray Non-Metallic Guard.

Compact guard for NVSLC.

Product details

General

Application

For use with NVS Series lighting.

Catalog Number

NV2GG-S

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Polyester, Fiberglass Reinforced

Series

  • NV
  • NVL

Type

Compact Guard

UPC

783936067544

Dimensions

Dimensions

4.75 in x 4 in x 3.75 in

Gross Weight with Packaging

0.2

Height

3.75 in

Length

4.75 in

Width

4 in