HUBBELL CANADA
Image of QN14F18X02D QN14F18X02D, Nylon Female Quick Disconnect For 16 - 14 AWG (.19 x .02)
Image of QN14F18X02D QN14F18X02D, Nylon Female Quick Disconnect For 16 - 14 AWG (.19 x .02)

QN14F18X02D, Nylon Female Quick Disconnect For 16 - 14 AWG (.19 x .02)

Brand:

Burndy

Catalog ID:

QN14F18X02D

Brass Female Quick Disconnect, 16-14 AWG, Nylon Insulated, Funnel Entry, Tin Plated.

  • Sleeved barrel
  • Insulated connector eliminate the need for post installation insulation
  • Funnel entry barrrel opening assures quick and easy wire insertion
  • Dimpled female socket detent ensures firm grip

Features: Sleeved Barrel, Insulated Connectors: Eliminate The Need For Post Installation Insulation, Funnel Entry Barrel Opening: Assures Quick And Easy Wire Insertion, Dimpled Female Socket Detent: Ensures Firm Grip, Mates With Type QN-M Male Disconnects, 300 V Maximum, 105 DEG C Maximum, Size: 0.23 IN Barrel Length X 0.87 IN Overall Length X 0.23 IN Width, Installation Tool: Y10D Tool, Nema Tab Size: 0.187 X 02 IN, Temperature: 105 DEG C Maximum

Product details

General

Application

For quickly connecting or disconnecting a terminal

Catalog Number

QN14F18X02D

Connector Type

Female Quick Disconnect

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Nylon

Material

Brass

Plated

Y

Plating Type

Tin

Sub Brand

FINGRIP

Trade Name

FINGRIPâ„¢

Type

Disconnect Connectors

UPC

781810293409

UPC 12 Digit

7818102934099

Dimensions

Dimension - Length Overall inch

0.79 in

Dimension - Strip Length inch

3/8 in

Dimension - Width inch

0.19 in

Dimension - Width mm

5 mm

Electrical Ratings

Voltage - Maximum

300 V

Conductor Related

Conductor Range

#16 AWG to #14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1200

Pallet Quantity

99999