HUBBELL CANADA
Image of QN18F11X02D QN18F11X02D, Nylon Female Quick Disconnect For 22 - 18 AWG (.11 x .02)
Image of QN18F11X02D QN18F11X02D, Nylon Female Quick Disconnect For 22 - 18 AWG (.11 x .02)

QN18F11X02D, Nylon Female Quick Disconnect For 22 - 18 AWG (.11 x .02)

Brand:

Burndy

Catalog ID:

QN18F11X02D

Brass Female Quick Disconnects, Funnel Entry, 18-22 AWG, 300 V, 0.77" L, 0.11" W, Nylon Insul, Sleeved bbl, Tin Plated, Red(Insul Color).

  • Sleeved barrel
  • Insulated connector eliminate the need for post installation insulation
  • Funnel entry barrrel opening assures quick and easy wire insertion
  • Dimpled female socket detent ensures firm grip

Features: Sleeved Barrel, Insulated Connectors: Eliminate The Need For Post Installation Insulation, Funnel Entry Barrel Opening: Assures Quick And Easy Wire Insertion, Dimpled Female Socket Detent: Ensures Firm Grip, Mates With Type QN-M Male Disconnects, 300 V Maximum, 105 DEG C Maximum, Temperature: 105 DEG C Maximum, Installation Tool: Y10D Tool

Product details

General

Application

For quickly connecting or disconnecting a terminal

Catalog Number

QN18F11X02D

Connector Type

Female Quick Disconnect

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Nylon

Material

Brass

Plated

Y

Plating Type

Tin

Sub Brand

FINGRIP

Trade Name

FINGRIPâ„¢

Type

Disconnect Connectors

UPC

781810525050

UPC 12 Digit

7818105250500

Dimensions

Dimension - Length Overall inch

0.77 in

Dimension - Strip Length inch

3/8 in

Dimension - Width inch

0.11 in

Dimension - Width mm

3 mm

Electrical Ratings

Voltage - Maximum

300 V

Conductor Related

Conductor Range

#22 AWG to #16 AWG

Conductor Size

22 - 18 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1200

Pallet Quantity

99999