HUBBELL CANADA
QN18F
QN18F

QN18F11X02B, Nylon Female Quick Disconnect For 22 - 18 AWG (.11 x .02)

Brand:

Burndy

Catalog ID:

QN18F11X02B

Brass Female Quick Disconnect; Nylon Insulation; #18 - #22 AWG; Tin Plated; Red Insulation, Bulk Packaging.

  • Sleeved barrel
  • Insulated connector eliminate the need for post installation insulation
  • Funnel entry barrrel opening assures quick and easy wire insertion
  • Dimpled female socket detent ensures firm grip

Product details

General

Catalog Number

QN18F11X02B

Connector Type

Female Quick Disconnect

Insulation

Y

Insulation Type

Nylon

Material

Brass

Plated

Y

Plating Type

Tin

Trade Name

FINGRIPâ„¢

Type

Disconnect Connectors

UPC

781810635933

UPC 12 Digit

7818106359333

Dimensions

Dimension - Length Overall inch

0.77 in

Dimension - Strip Length inch

3/8 in

Dimension - Width inch

0.11 in

Dimension - Width mm

3 mm

Electrical Ratings

Voltage - Maximum

300 V

Conductor Related

Conductor Range

#22 AWG to #16 AWG

Conductor Size

22 - 18 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Carton Quantity

1000

Pallet Quantity

99999